IESNA:LM-63-2002
[TEST]P1055619
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S340D930-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]832
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
474.5 470.6 468.4 465.2 460.3 453.5 446.1 437.5 427.6 417
405.3 392.5 378.6 364.4 349.5 334.3 318.7 302 285.3 268.6
251.2 234.2 217.5 200.1 181.7 165 147.3 129.2 111.1 93.3
75.2 58.9 43.3 28.4 15.3 5.3 0
474.5 476.6 474.1 469.5 461.7 451 439.7 426.9 412.7 397.8
380.8 363.7 346 327.2 308 288.5 268.6 248.8 228.9 208.7
189.1 170 151.2 132.7 115 98.3 81.6 67.8 57.1 47.2
37.6 29.1 21.6 14.9 9.2 3.9 0
474.5 472 467.4 457.1 444.6 429.7 413.1 393.5 373 350.6
327.5 304.1 280 256.9 234.2 212.2 191.3 171 152.2 134.5
117.8 104 93.7 83.4 73.8 65.3 57.1 49.7 42.6 35.8
29.8 23.8 18.5 13.1 8.5 3.9 0
474.5 472.3 463.1 450.3 434 414.1 392.8 368.7 341.4 313.3
286.7 260.5 234.9 211.1 189.5 168.9 149.8 131.7 117.5 107.5
98.3 89.4 79.8 72.4 64.6 57.8 51.1 44.7 38.7 33.4
27.7 22.4 17.4 12.4 7.8 3.5 0
474.5 473.7 466.3 451.4 432.6 411.6 387.5 360.5 331.4 303.1
275 247.3 222.1 198.7 177.4 157.6 139.5 123.8 113.6 104
94.7 86.9 78.1 70.3 63.5 56.8 50.4 44.4 38.3 32.6
27.3 22 17 12.4 8.2 3.9 0
